Unmatched performance, reliability, flexibility, and ease-of-use
Get servo drives, advanced network multi-axis controllers, and complete motion control from Elmo Motion Control. Beyond power solutions for Industrial Applications, Elmo offers harsh environment
solutions for all motors.
With the Elmo Platinum Maestro, you get cutting-edge motion control technology, fast and simple machine development with stable throughput, and lasting reliability with up to 256 axes of motion.
Field-proven for more than 15 years, Elmo ExtrIQ motion and power solutions are built to sustain extreme applications day and night on the ground, in the air, and underwater.
Designed, manufactured and tested to withstand the most extreme environments.
This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence.
The Platinum Bee is an advanced high power density servo drive, delivering up to 5.6 kW power in a 16.4 cm3 (1.0 in³) compact package (35 x 30 x 15.6 mm or 1.38″ x 1.18″ x 0.6″).
The Platinum Maestro exhibits cutting edge motion control technology, a fast and simple machine development process with stable throughput, and lasting reliability.
Comply with global industry standards along with unparalleled performance, capabilities, and flexibility with Elmo's industrial product range.
Built to operate where motion really counts, optimizes high performance with multi-axis motion.