A New Era in Servo Control
Safest, Smartest, Smallest, Most Powerful Servo Drives
Get startedExperience the Smallest, Most Powerful Servo Drives
Designed to meet the evolving needs of Original Equipment Manufacturer (OEM) designers, the Elmo Platinum line offers safer, smaller, and faster servos with higher functionality and ease-of-use. Create better machines with platinum drives that help robotics manufacturers ensure superior motion-control and the utmost safety.
Discover Platinum Line Highlights
- Best-In-Class servo performance
- World’s smallest servo technology with functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity, and highest control resolutions for OEM needs
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near-zero latency
- Added feedback support for up to three absolute feedbacks, simultaneously
- High processing power with large memory resources for better control, enhanced processing, and real-time recording for OEMs
Platinum Twitter
Platinum Twitter
Up to 80A/80V, 70A/100V, 30A/200V
Platinum Solo Twitter
Up to 80A/80V, 70A/100V
Platinum Whistle
Platinum Whistle
Up to 25A/100V, 9A/200V
Up to 2kW of continuous power
Platinum Solo Whistle
Up to 25A/100V, 9A/200V
Up to 2kW of continuous power
Platinum Bell
Platinum Bell
Up to 25A/100V, 9A/200V
Up to 2kW of Continuous Power
Platinum Solo Bell
Up to 25A/100V, 9A/200V
Up to 2kW of Continuous Power
Platinum Solo Quartet
Platinum Solo Quartet
4X 5000W Servo Drive
Motion-Controller
Get StartedBrochurePresentationSafetyNext Generation World’s Smallest
Most Powerful Servo Drive
Next Generation World’s Smallest “Ready to Use” Servo Drive
Next Generation Miniature
Most Powerful Servo Drive
Next Generation Miniature “Ready
to Use” Most Powerful Servo Drive
Next Generation Servo
Driving “Any Motor”
Next Generation “Ready to Use” Servo Driving “Any Motor”
4-Axis Miniature “Ready to Use”
Motion System
COMING SOON
Read MoreRead MoreRead MorePlatinum Quartet String
Platinum Cimbasso
Platinum Harmonica
A 4-Axis complete “ready to
use” Motion Control System
Smallest High Voltage Servo Drives
World’s Smallest, Safest “Any Motor” Servo Drive
Up to 4.8KW, 100VDC & 200VDC
PLATINUM PRODUCTS