If you are an Original Equipment Manufacturer
Contact Us
The Elmo Industrial product line provides total compliance with global industry standards and unparalleled performance, capabilities, and flexibility.
Elmo Motion Control designs Servo Drives, advanced network motion Multi-Axis Controllers, and complete motion control solutions for industrial and harsh environment applications for all motors.
At Elmo, we provide innovative motion control solutions, supporting any application in any environment.
By submitting this form, you confirm that you have reviewed and agree with our Terms of use and Privacy Policy (as may be in effect occasionally)
Field-proven for over 15 years, the Elmo Harsh/ExtrIQ products are driving applications day and night on the ground, in the air, and underwater.
Designed, manufactured and tested to withstand Extreme Environments
Gold Bee is a high-performance, compact servo with extensive ranges of power (10W-5.5kW), voltage (10V-200V), and current (1A-80A).
The Gold bee drives accept any feedback device in single or dual loop configuration, ensuring fast and accurate adjustments.
The drives comply with harsh safety and environmental standards, EMC, and are certified with STO (SIL-3).
Platinum Maestro (P-MAS) is an advanced multi-axis motion controller made to operate where motion really matters.
The P-MAS exhibits cutting edge motion control technology, fast and simple machine development process with stable throughput, and lasting reliability.
Made to operate where motion really matters, Platinum Maestro optimizes high performance multi-axis motion
Unmatched performance, reliability, flexibility, and ease-of-use