Increase your machine performance with the global leader in servo control technology.
Get servo drives, advanced network multi-axis controllers, and complete motion control from Elmo Motion Control. Beyond power solutions for Industrial Applications, Elmo offers harsh environment
solutions for all motors.
Comply with global industry standards along with unparalleled performance, capabilities, and flexibility with Elmo's industrial product range.
Built to operate where motion really counts, Platinum Maestro optimizes high performance with multi-axis motion.
With the Elmo Platinum Maestro, you get cutting-edge motion control technology, fast and simple machine development with stable throughput, and lasting reliability with up to 256 axes of motion.
Field-proven for more than 15 years, Elmo ExtrIQ motion and power solutions are built to sustain extreme applications day and night on the ground, in the air, and underwater.
Designed, manufactured and tested to withstand extreme environments
The Elmo Gold Bee servo drives accept any feedback device in single or dual loop configuration, ensuring fast and accurate adjustments. The drives comply with safety and environmental standards, EMC, and are certified with STO (SIL-3).
Gold Bee is a high-performing, compact servo with extensive ranges of power (10W-5.5kW), voltage (10V-200V), and current (1A-80A).
The Platinum Maestro exhibits cutting edge motion control technology, a fast and simple machine development process with stable throughput, and lasting reliability.